Contact us
Language
Clear saved data
News: Losses data updated
News: Losses data updated
Losses data updated on 31 October 2021, decimals added to the percent values.
Commission Regulation (EU) 2019/1781 sets three energy efficiency levels - IE2, IE3, IE4 - for motors depending on their power rating. The regulation will be implemented in two steps July 1, 2021 and July 1, 2023. July 1, 2021:
IE2 efficiency mandatory for EU - MEPS 3-phase motors with rated output from 0.12 kW and below 0.75 kW
IE3 efficiency mandatory for EU - MEPS 3-phase motors with rated output from 0.75 kW and up to 1000 kW
Note if you are looking for motors not fullfilling EU - MEPS reuirement, then you have to select MEPS = No requirement Data updated on 22 Apr 2022
Commission Regulation (EU) 2019/1781 sets three energy efficiency levels - IE2, IE3, IE4 - for motors depending on their power rating. The regulation will be implemented in two steps July 1, 2021 and July 1, 2023. July 1, 2021:
IE2 efficiency mandatory for EU - MEPS 3-phase motors with rated output from 0.12 kW and below 0.75 kW
IE3 efficiency mandatory for EU - MEPS 3-phase motors with rated output from 0.75 kW and up to 1000 kW
Note if you are looking for motors not fullfilling EU - MEPS reuirement, then you have to select MEPS = No requirement Data updated on 22 Apr 2022
Find motors
Please note that from 1HP to 200HP foot and foot/flange mounted 2, 4 and 6-pole motors need to fulfill IE3 and flange mounted motors IE2 requirements. In addition all 8-pole motors up to 200HP need to fulfill IE2 requirements.
Please note that from 1HP to 200HP foot and foot/flange mounted 2, 4 and 6-pole motors need to fulfill IE3 and flange mounted motors IE2 requirements. In addition all 8-pole motors and/or all 2,4, 6 and 8-pole motors from 201 to 500Hp need to fulfill IE2 requirements.
Please note that starting 1.1.2015 motors with output power 7,5kW up to 375kW in 2, 4 and 6-pole with IE2 efficiency level can only be used with a variable speed drive within the European Community.
Content of TR - MEPS is equal to EU - MEPS
AU MEPS is equivalent to IE2 or for some output powers slightly higher. AU HE MEPS is equivalent to IE3 or for some output powers slightly higher.
Minimum efficiency requirement according to the country of final use. Search will show all motors which may be used on the market following MEPS regulation in question: both motors under the MEPS regulation and motors which are not relevant to the regulation. Motors not relevant to the regulation are marked with yellow triangle.
Efficiency class
Frame mat.
Motor range
Hide Outside MEPS
Product class
Find by product code or motor type
e.g. M3BP280SMA / 3GBP282210Input the product code to quickly find the motor you are looking for.
Output
|
Volt./Hz
|
|
Eff. class
|
Type
|
Product code
|
Speed
|
Data
|
Type of protection
|
If you would like to save your selections in any view, locate and click the "Add" button nearby.
By doing so, your selections will be saved, and can later be used in the final view, "Summary and export", to view and export all your selections as a package. (Not available for iPad/iPhone)
By doing so, your selections will be saved, and can later be used in the final view, "Summary and export", to view and export all your selections as a package. (Not available for iPad/iPhone)
My motors